Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 10/1 R WR 182TC 2.188
Part #:0220-09761
Catalog #:386L 10/1 R WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.125 in | Series Code: | 380L |
| Model Code: | 386L | Style: | R |
| Product Type: | Right Angle | Frame Size: | 180TC |
| Input HP: | 12.6 | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Output RPM: | 175 | Gear Type: | Worm |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4200 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798711935 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

