Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 30/1 R WR 182TC 2.188
Part #:0220-09764
Catalog #:386L 30/1 R WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Gear Type: | Worm |
| Input HP: | 5 | Output RPM: | 58.3 |
| Model Code: | 386L | Output Diameter (in): | 2.188 in |
| Frame Size: | 180TC | Service Factor: | 1 |
| Series Code: | 380L | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Product Type: | Right Angle | Style: | R |
| Input Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 180TC |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4440 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798711966 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

