Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 50/1 R WR 182TC 2.188
Part #:0220-09766
Catalog #:386L 50/1 R WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Output RPM: | 35 |
| Output Diameter (in): | 2.188 in | Ratio: | 50:1 |
| Model Code: | 386L | Style: | R |
| Input Diameter (in): | 1.125 in | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Series Code: | 380L | Gear Type: | Worm |
| Input HP: | 3.37 | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 3.75 |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 4605 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798711980 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

