Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 60/1 R WR 182TC 2.188
Part #:0220-09767
Catalog #:386L 60/1 R WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Series Code: | 380L |
| Input Diameter (in): | 1.125 in | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Input HP: | 2.77 | Ratio: | 60:1 |
| Model Code: | 386L | Gear Type: | Worm |
| Output RPM: | 29.2 | Frame Size: | 180TC |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.75 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 4359 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798711997 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

