Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383L 60/1 L WR 1.438
Part #:0220-16325
Catalog #:383L 60/1 L WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | L |
| Ratio: | 60:1 | Series Code: | 380L |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Output Diameter (in): | 1.438 in |
| Input HP: | 2.77 | Model Code: | 383L |
| Product Type: | Right Angle | Input Diameter (in): | 1 in |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Input Style: | Shaft | Center Distance (in): | 3.75 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4359 in/lbs |
General Specifications
| UPC: | 662798709505 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

