Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383L 20/1 L WR 2.000
Part #:0220-16337
Catalog #:383L 20/1 L WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | 380L |
| Output Diameter (in): | 2.000 in | Style: | L |
| Product Type: | Right Angle | Model Code: | 383L |
| Input HP: | 7.44 | Ratio: | 20:1 |
| Input Diameter (in): | 1 in | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Center Distance (in): | 3.75 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 4727 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798709628 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

