Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383L 40/1 L WR 2.000
Part #:0220-16339
Catalog #:383L 40/1 L WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1 in | Series Code: | 380L |
| Output Diameter (in): | 2.000 in | Ratio: | 40:1 |
| Model Code: | 383L | Style: | L |
| Service Factor: | 1 | Input HP: | 4.22 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Output RPM: | 43.8 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | Shaft | Ratio Range: | 40:1 |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 4816 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798709642 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

