Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383L 50/1 L WR 2.000
Part #:0220-16340
Catalog #:383L 50/1 L WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 383L | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Style: | L |
| Input HP: | 3.37 | Gear Type: | Worm |
| Output Diameter (in): | 2.000 in | Input Diameter (in): | 1 in |
| Ratio: | 50:1 | Series Code: | 380L |
| Input Style: | Shaft | Center Distance (in): | 3.75 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4605 in/lbs |
General Specifications
| UPC: | 662798709659 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

