Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383L 15/1 L WR 2.188
Part #:0220-16344
Catalog #:383L 15/1 L WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Series Code: | 380L |
| Model Code: | 383L | Gear Type: | Worm |
| Ratio: | 15:1 | Input Diameter (in): | 1 in |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Input HP: | 8.87 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Output RPM: | 117 | Style: | L |
| Center Distance (in): | 3.75 | Input Style: | Shaft |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4317 in/lbs |
General Specifications
| UPC: | 662798709697 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

