Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383L 50/1 L WR 2.188
Part #:0220-16348
Catalog #:383L 50/1 L WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 35 | Ratio: | 50:1 |
| Style: | L | Service Factor: | 1 |
| Input Diameter (in): | 1 in | Input HP: | 3.37 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | 380L |
| Output Diameter (in): | 2.188 in | Model Code: | 383L |
| Ratio Range: | 50:1 | Input Style: | Shaft |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4605 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798709734 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

