Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383L 10/1 R WR 1.438
Part #:0220-16351
Catalog #:383L 10/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Series Code: | 380L |
| Model Code: | 383L | Output RPM: | 175 |
| Product Type: | Right Angle | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Style: | R | Output Diameter (in): | 1.438 in |
| Input HP: | 12.6 | Ratio: | 10:1 |
| Service Factor: | 1 | Input Diameter (in): | 1 in |
| Ratio Range: | 10:1 | Input Style: | Shaft |
| Center Distance (in): | 3.75 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4200 in/lbs |
General Specifications
| UPC: | 662798709765 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

