Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383L 15/1 R WR 1.438
Part #:0220-16352
Catalog #:383L 15/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 117 | Style: | R |
| Input HP: | 8.87 | Model Code: | 383L |
| Product Type: | Right Angle | Input Diameter (in): | 1 in |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Service Factor: | 1 |
| Series Code: | 380L | Output Diameter (in): | 1.438 in |
| Ratio: | 15:1 | Gear Type: | Worm |
| Input Style: | Shaft | Ratio Range: | 15:1 |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4317 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798709772 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

