Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383L 20/1 R WR 1.438
Part #:0220-16353
Catalog #:383L 20/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Model Code: | 383L |
| Service Factor: | 1 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Diameter (in): | 1 in | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input HP: | 7.44 |
| Series Code: | 380L | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Input Style: | Shaft | Ratio Range: | 20:1 |
| Center Distance (in): | 3.75 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4727 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798709789 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

