Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383L 30/1 R WR 1.438
Part #:0220-16354
Catalog #:383L 30/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Model Code: | 383L |
| Ratio: | 30:1 | Input HP: | 5 |
| Series Code: | 380L | Output RPM: | 58.3 |
| Style: | R | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 1 in |
| Input Style: | Shaft | Center Distance (in): | 3.75 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4440 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798709796 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

