Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - W516 50/1 A WR 1.500 BRONZE
Part #:0220-20611
Catalog #:W516 50/1 A WR 1.500 BRONZE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 8.13 in | AG: | 6.13 |
| Center Distance (in): | 5.167 in | U: | 1 in |
| AD: | 4.625 | T: | 1.5 |
| I: | 3.91 in | B: | 7.25 |
| J: | 3.94 in | D: | 2.06 |
| C: | 12.28 in | M: | 4.22 |
Technical Specifications
| Service Factor: | 1 | Input HP: | 4.2 |
| Series Code: | W516B | Output Diameter (in): | 1.500 in |
| Model Code: | W516 | Input Diameter (in): | 1 in |
| Gear Type: | Worm | Ratio: | 50:1 |
| Product Type: | Right Angle | Style: | A |
| Product Line: | Worm Gear Drive | Output RPM: | 35 |
| Mounting Style: | A | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Assembly: | W516-A |
| Input Keyway: | 1/4 X 3.5 in | Output Shaft Assembly Code: | A |
| Series: | Hub City-Worm Gear Reducer | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.16 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Keyway: | 1/4 x 1/8 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 5402 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798010489 | Weight: | 70.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

