Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 451 60/1 A WR
Part #:0220-64606
Catalog #:451 60/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.25 | Center Distance (in): | 4.501 in |
| F: | 3.25 | B: | 9.25 |
| H-Tap size: | 5/8 UNC in | M: | 3.21 |
| C: | 11.625 in | G: | 1.625 |
| I: | 5.23 in | O: | 4.18 in |
| T: | 1.625 | TAP Depth: | 0.88 in |
| U: | 1.125 in | K: | 4.06 in |
| D: | 4.625 | L: | 8.44 in |
| A: | 4.63 | J: | 8.13 in |
Technical Specifications
| Model Code: | 451 | Style: | A |
| Ratio: | 60:1 | Gear Type: | Worm |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Product Line: | Worm Gear Drive |
| Series Code: | 450 | Service Factor: | 1 |
| Input HP: | 4.03 | Input Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Mounting Style: | A |
| Assembly: | 451-A | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Keyway: | 1/4 x 1/8 |
| Series: | Hub City-Worm Gear Reducer | Output Shaft Orientation: | LR |
| Center Distance (in): | 4.501 | Input Keyway: | 1/4 X 2.50 in |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Overhung Load: | 2,200 | Output Key: | 3/8 X 3.28 |
| Output Shaft Assembly Code: | A | Input HP @ 1750 RPM: | 4.03 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5974 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
General Specifications
| UPC: | 662798051802 | Weight: | 102.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

