Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 451 60/1 B WR
Part #:0220-64613
Catalog #:451 60/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.25 | F: | 3.25 |
| G: | 1.625 | H-Tap size: | 5/8 UNC in |
| L: | 8.44 in | M: | 3.21 |
| U: | 1.125 in | O: | 4.18 in |
| C: | 11.625 in | T: | 1.625 |
| J: | 8.13 in | K: | 4.06 in |
| D: | 4.625 | Center Distance (in): | 4.501 in |
| A: | 4.63 | I: | 5.23 in |
| B: | 9.25 | TAP Depth: | 0.88 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 60:1 |
| Input HP: | 4.03 | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Gear Type: | Worm | Series Code: | 450 |
| Model Code: | 451 | Style: | B |
| Output Diameter (in): | 1.625 in | Product Line: | Worm Gear Drive |
| Overhung Load: | 2,200 | Series: | Hub City-Worm Gear Reducer |
| Keyway: | 1/4 x 1/8 | Input Style: | Solid Shaft |
| Mounting Style: | B | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.03 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.501 | Output Key: | 3/8 X 3.28 |
| Output Shaft Assembly Code: | B | Input Keyway: | 1/4 X 2.50 in |
| Assembly: | 451-B | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5974 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
General Specifications
| UPC: | 662798051871 | Weight: | 102.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

