Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 451 40/1 C WR
Part #:0220-64618
Catalog #:451 40/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8 UNC in | TAP Depth: | 0.88 in |
| O: | 4.18 in | F: | 3.25 |
| I: | 5.23 in | Center Distance (in): | 4.501 in |
| N: | 7.25 | L: | 8.44 in |
| K: | 4.06 in | J: | 8.13 in |
| D: | 4.625 | C: | 11.625 in |
| G: | 1.625 | M: | 3.21 |
| T: | 1.625 | A: | 4.63 |
| U: | 1.125 in | B: | 9.25 |
Technical Specifications
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Model Code: | 451 | Service Factor: | 1 |
| Gear Type: | Worm | Input HP: | 6.19 |
| Input Diameter (in): | 1.125 in | Series Code: | 450 |
| Product Type: | Right Angle | Style: | C |
| Output Diameter (in): | 1.625 in | Product Line: | Worm Gear Drive |
| Output Shaft Assembly Code: | C | Input HP @ 1750 RPM: | 6.19 |
| Keyway: | 1/4 x 1/8 | Overhung Load: | 2,200 |
| No. of Gear Reductions: | Single | Assembly: | 451-C |
| Reducer: | Worm - Right Angle | Series: | Hub City-Worm Gear Reducer |
| Mounting Style: | C | Center Distance (in): | 4.501 |
| Input Style: | Solid Shaft | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.28 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.50 in | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6632 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
General Specifications
| UPC: | 662798051925 | Weight: | 100.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

