Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 451 50/1 C WR
Part #:0220-64619
Catalog #:451 50/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.25 | D: | 4.625 |
| H-Tap size: | 5/8 UNC in | TAP Depth: | 0.88 in |
| N: | 7.25 | U: | 1.125 in |
| G: | 1.625 | L: | 8.44 in |
| K: | 4.06 in | Center Distance (in): | 4.501 in |
| A: | 4.63 | C: | 11.625 in |
| I: | 5.23 in | J: | 8.13 in |
| T: | 1.625 | B: | 9.25 |
| O: | 4.18 in | M: | 3.21 |
Technical Specifications
| Ratio: | 50:1 | Output RPM: | 35 |
| Product Line: | Worm Gear Drive | Model Code: | 451 |
| Service Factor: | 1 | Style: | C |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | 450 |
| Output Diameter (in): | 1.625 in | Input HP: | 5 |
| Output Key: | 3/8 X 3.28 | Ratio Range: | 50:1 |
| Overhung Load: | 2,200 | Assembly: | 451-C |
| Output Shaft Assembly Code: | C | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Keyway: | 1/4 x 1/8 | Input HP @ 1750 RPM: | 5 |
| Mounting Style: | C | Input Style: | Solid Shaft |
| Center Distance (in): | 4.501 | Input Keyway: | 1/4 X 2.50 in |
| Series: | Hub City-Worm Gear Reducer | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 6356 in/lbs |
General Specifications
| UPC: | 662798051932 | Weight: | 102.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

