Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 452 10/1 A WR
Part #:0220-64621
Catalog #:452 10/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | A |
| Input HP: | 18.4 | Output RPM: | 175 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 10:1 | Series Code: | 450 |
| Product Line: | Worm Gear Drive | Input Diameter (in): | 1.125 in |
| Model Code: | 452 | Center Distance (in): | 4.5 |
| Input Style: | Shaft | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5772 in/lbs |
General Specifications
| UPC: | 662798051956 | Weight: | 107.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

