Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 452 20/1 A WR
Part #:0220-64623
Catalog #:452 20/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Product Line: | Worm Gear Drive |
| Output RPM: | 87.5 | Series Code: | 450 |
| Style: | A | Service Factor: | 1.0 |
| Model Code: | 452 | Gear Type: | Worm |
| Input HP: | 11.1 | Input Diameter (in): | 1.125 in |
| Ratio: | 20:1 | Center Distance (in): | 4.5 |
| Mounting Style: | A | Ratio Range: | 20:1 |
| Input Style: | Shaft | Keyway: | 1/4 x 1/8 |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6632 in/lbs |
General Specifications
| UPC: | 662798051970 | Weight: | 107.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

