Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 452 40/1 A WR
Part #:0220-64625
Catalog #:452 40/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Ratio: | 40:1 |
| Input Diameter (in): | 1.125 in | Series Code: | 450 |
| Product Line: | Worm Gear Drive | Output RPM: | 43.8 |
| Gear Type: | Worm | Model Code: | 452 |
| Product Type: | Right Angle | Input HP: | 6.19 |
| Service Factor: | 1 | Input Style: | Shaft |
| Center Distance (in): | 4.5 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 6632 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798051994 | Weight: | 107.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

