Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 452 50/1 A WR
Part #:0220-64626
Catalog #:452 50/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Series Code: | 450 |
| Model Code: | 452 | Gear Type: | Worm |
| Style: | A | Product Line: | Worm Gear Drive |
| Ratio: | 50:1 | Input HP: | 5 |
| Product Type: | Right Angle | Input Diameter (in): | 1.125 in |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Center Distance (in): | 4.5 | Mounting Style: | A |
| Keyway: | 1/4 x 1/8 | Input Style: | Shaft |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6356 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798052007 | Weight: | 107.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

