Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 453 20/1 L WR
Part #:0220-64630
Catalog #:453 20/1 L WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Worm Gear Drive | Ratio: | 20:1 |
| Style: | L | Service Factor: | 1.0 |
| Input HP: | 11.1 | Series Code: | 450 |
| Model Code: | 453 | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Gear Type: | Worm | Mounting Style: | L |
| Center Distance (in): | 4.5 | Input Style: | Shaft |
| Ratio Range: | 20:1 | Keyway: | 1/4 x 1/8 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 6632 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798052045 | Weight: | 115.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

