Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 50/1 A WR 56C
Part #:0220-64647
Catalog #:454 50/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | N: | 7.25 |
| B: | 9.25 | J: | 8.13 in |
| TAP Depth: | 0.88 in | AK: | 4.5 |
| I: | 5.23 in | D: | 4.625 |
| A: | 4.63 | Center Distance (in): | 4.501 in |
| LQ: | 6.75 in | BD: | 6.5 |
| G: | 1.625 | T: | 1.625 |
| BF: | 0.41 | F: | 3.25 |
| O: | 3.9 in | AJ: | 5.88 |
| H-Tap size: | 5/8 UNC in | K: | 4.06 in |
| C: | 11.625 in |
Technical Specifications
| Output RPM: | 35 | Frame Size: | 56C |
| Style: | A | Gear Type: | Worm |
| Product Line: | Worm Gear Drive | Input HP: | 5 |
| Model Code: | 454 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Service Factor: | 1 | Series Code: | 450 |
| Output Diameter (in): | 1.625 in | Assembly: | 454-A |
| Center Distance (in): | 4.501 | Ratio Range: | 50:1 |
| Series: | Hub City-Worm Gear Reducer | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 5 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.28 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | A |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Torque Rating (in-lb): | 6356 in/lbs |
General Specifications
| UPC: | 662798052212 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

