Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 10/1 B WR 56C
Part #:0220-64649
Catalog #:454 10/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | F: | 3.25 |
| LQ: | 6.75 in | TAP Depth: | 0.88 in |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 5.23 in | C: | 11.625 in |
| J: | 8.13 in | BF: | 0.41 |
| A: | 4.63 | Center Distance (in): | 4.501 in |
| O: | 3.9 in | K: | 4.06 in |
| N: | 7.25 | BD: | 6.5 |
| B: | 9.25 | G: | 1.625 |
| AK: | 4.5 | H-Tap size: | 5/8 UNC in |
| D: | 4.625 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Model Code: | 454 |
| Gear Type: | Worm | Output RPM: | 175 |
| Product Line: | Worm Gear Drive | Style: | B |
| Service Factor: | 1 | Frame Size: | 56C |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Ratio: | 10:1 | Series Code: | 450 |
| Input HP: | 18.4 | Output Key: | 3/8 X 3.28 |
| Output Shaft Assembly Code: | B | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.501 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 18.4 |
| Assembly: | 454-B | No. of Gear Reductions: | Single |
| Series: | Hub City-Worm Gear Reducer | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5772 in/lbs |
General Specifications
| UPC: | 662798052236 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

