Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 50/1 B WR 56C
Part #:0220-64654
Catalog #:454 50/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.06 in | BE: | 0.38 in |
| N: | 7.25 | TAP Depth: | 0.88 in |
| F: | 3.25 | O: | 3.9 in |
| J: | 8.13 in | BF: | 0.41 |
| BD: | 6.5 | LQ: | 6.75 in |
| B: | 9.25 | D: | 4.625 |
| A: | 4.63 | I: | 5.23 in |
| G: | 1.625 | Center Distance (in): | 4.501 in |
| AJ: | 5.88 | AK: | 4.5 |
| H-Tap size: | 5/8 UNC in | C: | 11.625 in |
| T: | 1.625 |
Technical Specifications
| Input HP: | 5 | Output RPM: | 35 |
| Series Code: | 450 | Product Type: | Right Angle |
| Model Code: | 454 | Service Factor: | 1 |
| Product Line: | Worm Gear Drive | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Ratio: | 50:1 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Style: | B | Output Key: | 3/8 X 3.28 |
| Ratio Range: | 50:1 | Center Distance (in): | 4.501 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Series: | Hub City-Worm Gear Reducer | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | 454-B | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | B |
| Input HP @ 1750 RPM: | 5 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 6356 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798052281 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

