Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 40/1 C WR 56C
Part #:0220-64660
Catalog #:454 40/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.88 in | Center Distance (in): | 4.501 in |
| C: | 11.625 in | H-Tap size: | 5/8 UNC in |
| AJ: | 5.88 | F: | 3.25 |
| I: | 5.23 in | J: | 8.13 in |
| BE: | 0.38 in | B: | 9.25 |
| BD: | 6.5 | LQ: | 6.75 in |
| D: | 4.625 | N: | 7.25 |
| O: | 3.9 in | K: | 4.06 in |
| AK: | 4.5 | A: | 4.63 |
| BF: | 0.41 | G: | 1.625 |
| T: | 1.625 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Product Line: | Worm Gear Drive | Input HP: | 6.19 |
| Model Code: | 454 | Product Type: | Right Angle |
| Style: | C | Output RPM: | 43.8 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Series Code: | 450 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Center Distance (in): | 4.501 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Mounting Style: | C |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 2,200 |
| Output Shaft Assembly Code: | C | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Series: | Hub City-Worm Gear Reducer |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Assembly: | 454-C | Input HP @ 1750 RPM: | 6.19 |
| Output Key: | 3/8 X 3.28 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6632 in/lbs |
General Specifications
| UPC: | 662798052342 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

