Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 50/1 C WR 56C
Part #:0220-64661
Catalog #:454 50/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.625 in | Center Distance (in): | 4.501 in |
| TAP Depth: | 0.88 in | AJ: | 5.88 |
| BF: | 0.41 | BD: | 6.5 |
| F: | 3.25 | T: | 1.625 |
| AK: | 4.5 | K: | 4.06 in |
| BE: | 0.38 in | O: | 3.9 in |
| B: | 9.25 | D: | 4.625 |
| H-Tap size: | 5/8 UNC in | A: | 4.63 |
| LQ: | 6.75 in | I: | 5.23 in |
| N: | 7.25 | G: | 1.625 |
| J: | 8.13 in |
Technical Specifications
| Ratio: | 50:1 | Model Code: | 454 |
| Service Factor: | 1 | Frame Size: | 56C |
| Series Code: | 450 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Output RPM: | 35 |
| Product Type: | Right Angle | Style: | C |
| Product Line: | Worm Gear Drive | Input HP: | 5 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 4.501 |
| Assembly: | 454-C | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.28 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | C | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5 |
| Series: | Hub City-Worm Gear Reducer | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Output Torque Rating (in-lb): | 6356 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798052359 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

