Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 60/1 C WR 56C
Part #:0220-64662
Catalog #:454 60/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | N: | 7.25 |
| T: | 1.625 | G: | 1.625 |
| A: | 4.63 | H-Tap size: | 5/8 UNC in |
| AK: | 4.5 | F: | 3.25 |
| LQ: | 6.75 in | TAP Depth: | 0.88 in |
| B: | 9.25 | O: | 3.9 in |
| AJ: | 5.88 | I: | 5.23 in |
| BE: | 0.38 in | BF: | 0.41 |
| D: | 4.625 | Center Distance (in): | 4.501 in |
| C: | 11.625 in | K: | 4.06 in |
| J: | 8.13 in |
Technical Specifications
| Ratio: | 60:1 | Frame Size: | 56C |
| Output RPM: | 29.2 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Product Line: | Worm Gear Drive |
| Style: | C | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Model Code: | 454 |
| Input HP: | 4.03 | Series Code: | 450 |
| Service Factor: | 1 | Output Shaft Assembly Code: | C |
| Output Key: | 3/8 X 3.28 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series: | Hub City-Worm Gear Reducer | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.03 | Center Distance (in): | 4.501 |
| Assembly: | 454-C | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5974 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
General Specifications
| UPC: | 662798052366 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

