Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 10/1 A WR 143TC
Part #:0220-64663
Catalog #:454 10/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.75 in | J: | 8.13 in |
| Center Distance (in): | 4.501 in | T: | 1.625 |
| BF: | 0.41 | I: | 5.23 in |
| K: | 4.06 in | F: | 3.25 |
| A: | 4.63 | AJ: | 5.88 |
| AK: | 4.5 | H-Tap size: | 5/8 UNC in |
| G: | 1.625 | BE: | 0.38 in |
| D: | 4.625 | BD: | 6.5 |
| C: | 11.625 in | TAP Depth: | 0.88 in |
| O: | 3.9 in | N: | 7.25 |
| B: | 9.25 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Product Line: | Worm Gear Drive |
| Frame Size: | 140TC | Series Code: | 450 |
| Model Code: | 454 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 175 |
| Style: | A | Ratio: | 10:1 |
| Input HP: | 18.4 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Assembly: | 454-A |
| Series: | Hub City-Worm Gear Reducer | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 18.4 | Output Shaft Assembly Code: | A |
| Output Key: | 3/8 X 3.28 | Input RPM: | 1,750 |
| Center Distance (in): | 4.501 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5772 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798052373 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

