Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 30/1 A WR 143TC
Part #:0220-64666
Catalog #:454 30/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.9 in | K: | 4.06 in |
| BD: | 6.5 | D: | 4.625 |
| B: | 9.25 | F: | 3.25 |
| T: | 1.625 | BF: | 0.41 |
| J: | 8.13 in | Center Distance (in): | 4.501 in |
| C: | 11.625 in | I: | 5.23 in |
| AK: | 4.5 | A: | 4.63 |
| AJ: | 5.88 | BE: | 0.38 in |
| TAP Depth: | 0.88 in | N: | 7.25 |
| H-Tap size: | 5/8 UNC in | G: | 1.625 |
| LQ: | 6.75 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | 450 |
| Model Code: | 454 | Product Line: | Worm Gear Drive |
| Gear Type: | Worm | Frame Size: | 140TC |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Input HP: | 7.72 | Output Diameter (in): | 1.625 in |
| Style: | A | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.72 |
| No. of Gear Reductions: | Single | Keyway: | 3/16 x 3/32 |
| Mounting Style: | A | Series: | Hub City-Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Assembly: | 454-A |
| Center Distance (in): | 4.501 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Overhung Load: | 2,200 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.28 |
| Output Shaft Assembly Code: | A | Input Bore (C Face): | 0.875 |
| Ratio Range: | 30:1 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 6429 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798052403 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

