Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 50/1 A WR 143TC
Part #:0220-64668
Catalog #:454 50/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | AJ: | 5.88 |
| I: | 5.23 in | G: | 1.625 |
| O: | 3.9 in | D: | 4.625 |
| Center Distance (in): | 4.501 in | BF: | 0.41 |
| T: | 1.625 | BE: | 0.38 in |
| K: | 4.06 in | F: | 3.25 |
| LQ: | 6.75 in | B: | 9.25 |
| A: | 4.63 | H-Tap size: | 5/8 UNC in |
| C: | 11.625 in | J: | 8.13 in |
| AK: | 4.5 | N: | 7.25 |
| TAP Depth: | 0.88 in |
Technical Specifications
| Service Factor: | 1 | Input HP: | 5 |
| Output Diameter (in): | 1.625 in | Ratio: | 50:1 |
| Product Type: | Right Angle | Product Line: | Worm Gear Drive |
| Model Code: | 454 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output RPM: | 35 |
| Series Code: | 450 | Style: | A |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Center Distance (in): | 4.501 | Output Key: | 3/8 X 3.28 |
| Series: | Hub City-Worm Gear Reducer | Keyway: | 3/16 x 3/32 |
| Overhung Load: | 2,200 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Mounting Style: | A | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 5 | Output Shaft Assembly Code: | A |
| Assembly: | 454-A | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 6356 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
General Specifications
| UPC: | 662798052427 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

