Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 10/1 C WR 143TC
Part #:0220-64677
Catalog #:454 10/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.625 | Center Distance (in): | 4.501 in |
| C: | 11.625 in | BD: | 6.5 |
| K: | 4.06 in | N: | 7.25 |
| LQ: | 6.75 in | BF: | 0.41 |
| TAP Depth: | 0.88 in | BE: | 0.38 in |
| A: | 4.63 | O: | 3.9 in |
| I: | 5.23 in | D: | 4.625 |
| AJ: | 5.88 | J: | 8.13 in |
| F: | 3.25 | T: | 1.625 |
| AK: | 4.5 | B: | 9.25 |
| H-Tap size: | 5/8 UNC in |
Technical Specifications
| Style: | C | Output RPM: | 175 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Model Code: | 454 | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | 450 |
| Product Line: | Worm Gear Drive | Input Diameter (in): | 0.875 in |
| Input HP: | 18.4 | Frame Size: | 140TC |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 18.4 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | 454-C |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.28 |
| Center Distance (in): | 4.501 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | C | No. of Gear Reductions: | Single |
| Series: | Hub City-Worm Gear Reducer | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5772 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
General Specifications
| UPC: | 662798052519 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

