Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 30/1 C WR 143TC
Part #:0220-64680
Catalog #:454 30/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.25 | T: | 1.625 |
| C: | 11.625 in | O: | 3.9 in |
| TAP Depth: | 0.88 in | AJ: | 5.88 |
| Center Distance (in): | 4.501 in | K: | 4.06 in |
| I: | 5.23 in | AK: | 4.5 |
| J: | 8.13 in | N: | 7.25 |
| A: | 4.63 | BD: | 6.5 |
| B: | 9.25 | LQ: | 6.75 in |
| BF: | 0.41 | G: | 1.625 |
| BE: | 0.38 in | H-Tap size: | 5/8 UNC in |
| D: | 4.625 |
Technical Specifications
| Input HP: | 7.72 | Service Factor: | 1 |
| Model Code: | 454 | Output RPM: | 58.3 |
| Product Line: | Worm Gear Drive | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 0.875 in | Ratio: | 30:1 |
| Frame Size: | 140TC | Gear Type: | Worm |
| Series Code: | 450 | Style: | C |
| Product Type: | Right Angle | Center Distance (in): | 4.501 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | C | Series: | Hub City-Worm Gear Reducer |
| Output Key: | 3/8 X 3.28 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.72 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Assembly: | 454-C | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6429 in/lbs |
General Specifications
| UPC: | 662798052540 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

