Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 10/1 A WR 182TC
Part #:0220-64684
Catalog #:454 10/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | C: | 11.625 in |
| A: | 4.63 | LQ1: | 6.75 in |
| J: | 8.13 in | AK: | 8.5 |
| K: | 4.06 in | I: | 5.23 in |
| O: | 3.9 in | D: | 4.625 |
| Center Distance (in): | 4.501 in | G: | 1.625 |
| BE1: | 0.5 in | T: | 1.625 |
| B: | 9.25 | TAP Depth: | 0.88 in |
| AJ: | 7.25 | F: | 3.25 |
| N: | 7.25 | BD: | 9 |
| H-Tap size: | 5/8 UNC in |
Technical Specifications
| Input Diameter (in): | 1.125 in | Model Code: | 454 |
| Input HP: | 18.4 | Series Code: | 450 |
| Product Line: | Worm Gear Drive | Ratio: | 10:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Style: | A |
| Gear Type: | Worm | Frame Size: | 180TC |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.28 |
| Input RPM: | 1,750 | Assembly: | 454-A |
| Input Style: | C-Face Quill | Series: | Hub City-Worm Gear Reducer |
| Center Distance (in): | 4.501 | Input HP @ 1750 RPM: | 18.4 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | LR |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | A | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Output Torque Rating (in-lb): | 5772 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798052588 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

