Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 60/1 A WR 182TC
Part #:0220-64690
Catalog #:454 60/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.625 |
| LQ1: | 6.75 in | J: | 8.13 in |
| N: | 7.25 | H-Tap size: | 5/8 UNC in |
| G: | 1.625 | O: | 3.9 in |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | K: | 4.06 in |
| I: | 5.23 in | C: | 11.625 in |
| T: | 1.625 | F: | 3.25 |
| BF: | 0.53 | TAP Depth: | 0.88 in |
| A: | 4.63 | Center Distance (in): | 4.501 in |
| B: | 9.25 |
Technical Specifications
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | 450 | Style: | A |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Model Code: | 454 | Frame Size: | 180TC |
| Input HP: | 4.03 | Output Diameter (in): | 1.625 in |
| Product Line: | Worm Gear Drive | Output Shaft Assembly Code: | A |
| Assembly: | 454-A | Ratio Range: | 60:1 |
| Series: | Hub City-Worm Gear Reducer | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load: | 2,200 | Keyway: | 1/4 x 1/8 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.28 |
| Center Distance (in): | 4.501 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.03 | Mounting Style: | A |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5974 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798052649 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

