Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 10/1 C WR 182TC
Part #:0220-64698
Catalog #:454 10/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.25 | D: | 4.625 |
| BD: | 9 | BF: | 0.53 |
| C: | 11.625 in | J: | 8.13 in |
| T: | 1.625 | BE1: | 0.5 in |
| H-Tap size: | 5/8 UNC in | Center Distance (in): | 4.501 in |
| I: | 5.23 in | O: | 3.9 in |
| F: | 3.25 | AJ: | 7.25 |
| LQ1: | 6.75 in | A: | 4.63 |
| G: | 1.625 | TAP Depth: | 0.88 in |
| AK: | 8.5 | B: | 9.25 |
| K: | 4.06 in |
Technical Specifications
| Ratio: | 10:1 | Service Factor: | 1 |
| Input HP: | 18.4 | Output RPM: | 175 |
| Model Code: | 454 | Input Diameter (in): | 1.125 in |
| Style: | C | Frame Size: | 180TC |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Series Code: | 450 | Product Type: | Right Angle |
| Product Line: | Worm Gear Drive | No. of Gear Reductions: | Single |
| Series: | Hub City-Worm Gear Reducer | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 4.501 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 18.4 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | C | Ratio Range: | 10:1 |
| Assembly: | 454-C | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.28 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5772 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798052724 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

