Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 10/1 A WR 213TC
Part #:0220-64705
Catalog #:454 10/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.06 in | O: | 3.9 in |
| Center Distance (in): | 4.501 in | H-Tap size: | 5/8 UNC in |
| D: | 4.625 | TAP Depth: | 0.88 in |
| J: | 8.13 in | A: | 4.63 |
| N: | 7.25 | B: | 9.25 |
| F: | 3.25 | BD: | 9 |
| G: | 1.625 | I: | 5.23 in |
| C: | 11.625 in | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| T: | 1.625 | AJ: | 7.25 |
| LQ1: | 6.75 in |
Technical Specifications
| Output RPM: | 175 | Style: | A |
| Gear Type: | Worm | Input HP: | 18.4 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Model Code: | 454 | Series Code: | 450 |
| Service Factor: | 1 | Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Output Diameter (in): | 1.625 in |
| Product Line: | Worm Gear Drive | Overhung Load: | 2,200 |
| Center Distance (in): | 4.501 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.28 | Input HP @ 1750 RPM: | 18.4 |
| Keyway: | 5/16 x 5/32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Series: | Hub City-Worm Gear Reducer |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Assembly: | 454-A |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | A | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5772 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
General Specifications
| Weight: | 112.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 16.60 IN | Packaged Height: | 18.25 IN |

