Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 40/1 B WR 213TC
Part #:0220-64716
Catalog #:454 40/1 B WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 4.501 in |
| T: | 1.625 | B: | 9.25 |
| AK: | 8.5 | J: | 8.13 in |
| BD: | 9 | H-Tap size: | 5/8 UNC in |
| TAP Depth: | 0.88 in | AJ: | 7.25 |
| BE1: | 0.5 in | O: | 3.9 in |
| D: | 4.625 | A: | 4.63 |
| G: | 1.625 | K: | 4.06 in |
| N: | 7.25 | I: | 5.23 in |
| C: | 11.625 in | F: | 3.25 |
| LQ1: | 6.75 in |
Technical Specifications
| Input HP: | 6.19 | Product Line: | Worm Gear Drive |
| Series Code: | 450 | Model Code: | 454 |
| Frame Size: | 210TC | Input Diameter (in): | 1.375 in |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Style: | B | Product Type: | Right Angle |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.501 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 3/8 X 3.28 |
| Input HP @ 1750 RPM: | 6.19 | Series: | Hub City-Worm Gear Reducer |
| Motor Frame Size: | 210TC | Assembly: | 454-B |
| Output Shaft Assembly Code: | B | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 6632 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
General Specifications
| UPC: | 662798052908 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

