Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 50/1 B WR 213TC
Part #:0220-64717
Catalog #:454 50/1 B WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.88 in | B: | 9.25 |
| BE1: | 0.5 in | O: | 3.9 in |
| LQ1: | 6.75 in | BF: | 0.53 |
| N: | 7.25 | T: | 1.625 |
| AJ: | 7.25 | G: | 1.625 |
| K: | 4.06 in | F: | 3.25 |
| C: | 11.625 in | A: | 4.63 |
| H-Tap size: | 5/8 UNC in | BD: | 9 |
| Center Distance (in): | 4.501 in | I: | 5.23 in |
| AK: | 8.5 | J: | 8.13 in |
| D: | 4.625 |
Technical Specifications
| Gear Type: | Worm | Input HP: | 5 |
| Frame Size: | 210TC | Input Diameter (in): | 1.375 in |
| Product Line: | Worm Gear Drive | Output RPM: | 35 |
| Ratio: | 50:1 | Output Diameter (in): | 1.625 in |
| Style: | B | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 454 |
| Series Code: | 450 | Series: | Hub City-Worm Gear Reducer |
| Output Key: | 3/8 X 3.28 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5 |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | B | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Assembly: | 454-B |
| Center Distance (in): | 4.501 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 6356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798052915 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

