Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 60/1 B WR 213TC
Part #:0220-64718
Catalog #:454 60/1 B WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.625 | TAP Depth: | 0.88 in |
| LQ1: | 6.75 in | J: | 8.13 in |
| F: | 3.25 | A: | 4.63 |
| O: | 3.9 in | BD: | 9 |
| AK: | 8.5 | B: | 9.25 |
| D: | 4.625 | C: | 11.625 in |
| BF: | 0.53 | Center Distance (in): | 4.501 in |
| H-Tap size: | 5/8 UNC in | I: | 5.23 in |
| K: | 4.06 in | BE1: | 0.5 in |
| N: | 7.25 | T: | 1.625 |
| AJ: | 7.25 |
Technical Specifications
| Product Line: | Worm Gear Drive | Gear Type: | Worm |
| Ratio: | 60:1 | Model Code: | 454 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Style: | B | Service Factor: | 1 |
| Series Code: | 450 | Output Diameter (in): | 1.625 in |
| Frame Size: | 210TC | Input HP: | 4.03 |
| Input Diameter (in): | 1.375 in | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | B |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Mounting Style: | B | Assembly: | 454-B |
| Center Distance (in): | 4.501 | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | Hub City-Worm Gear Reducer |
| Overhung Load: | 2,200 | Input HP @ 1750 RPM: | 4.03 |
| Output Key: | 3/8 X 3.28 | Keyway: | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5974 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
General Specifications
| UPC: | 662798052922 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

