Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 15/1 C WR 213TC
Part #:0220-64720
Catalog #:454 15/1 C WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.625 | BD: | 9 |
| G: | 1.625 | C: | 11.625 in |
| N: | 7.25 | AJ: | 7.25 |
| TAP Depth: | 0.88 in | LQ1: | 6.75 in |
| AK: | 8.5 | O: | 3.9 in |
| BF: | 0.53 | H-Tap size: | 5/8 UNC in |
| T: | 1.625 | BE1: | 0.5 in |
| I: | 5.23 in | B: | 9.25 |
| Center Distance (in): | 4.501 in | J: | 8.13 in |
| F: | 3.25 | A: | 4.63 |
| K: | 4.06 in |
Technical Specifications
| Frame Size: | 210TC | Service Factor: | 1 |
| Style: | C | Output Diameter (in): | 1.625 in |
| Product Line: | Worm Gear Drive | Product Type: | Right Angle |
| Series Code: | 450 | Ratio: | 15:1 |
| Gear Type: | Worm | Model Code: | 454 |
| Output RPM: | 117 | Input HP: | 13.7 |
| Input Diameter (in): | 1.375 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 13.7 | Mounting Style: | C |
| Output Shaft Assembly Code: | C | Output Key: | 3/8 X 3.28 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Keyway: | 5/16 x 5/32 | Overhung Load: | 2,200 |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 4.501 |
| Input Bore (C Face): | 1.375 | Series: | Hub City-Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Assembly: | 454-C |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6226 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
General Specifications
| UPC: | 662798052946 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

