Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 50/1 C WR 213TC
Part #:0220-64724
Catalog #:454 50/1 C WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.13 in | I: | 5.23 in |
| G: | 1.625 | T: | 1.625 |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | D: | 4.625 |
| BE1: | 0.5 in | LQ1: | 6.75 in |
| A: | 4.63 | O: | 3.9 in |
| B: | 9.25 | AJ: | 7.25 |
| C: | 11.625 in | F: | 3.25 |
| H-Tap size: | 5/8 UNC in | TAP Depth: | 0.88 in |
| Center Distance (in): | 4.501 in | K: | 4.06 in |
| N: | 7.25 |
Technical Specifications
| Series Code: | 450 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Ratio: | 50:1 |
| Input Diameter (in): | 1.375 in | Style: | C |
| Frame Size: | 210TC | Product Type: | Right Angle |
| Model Code: | 454 | Gear Type: | Worm |
| Product Line: | Worm Gear Drive | Input HP: | 5 |
| Output RPM: | 35 | Output Key: | 3/8 X 3.28 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | C |
| Input HP @ 1750 RPM: | 5 | Center Distance (in): | 4.501 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Series: | Hub City-Worm Gear Reducer | Assembly: | 454-C |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 6356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798052984 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

