Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 455 15/1 A WR 56C
Part #:0220-64727
Catalog #:455 15/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | Worm Gear Drive |
| Output RPM: | 117 | Series Code: | 450 |
| Ratio: | 15:1 | Input HP: | 13.7 |
| Style: | A | Model Code: | 455 |
| Center Distance (in): | 4.5 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6226 in/lbs |
General Specifications
| UPC: | 662798053011 | Weight: | 117.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

