Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 455 60/1 A WR 56C
Part #:0220-64732
Catalog #:455 60/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Worm Gear Drive | Product Type: | Right Angle |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Series Code: | 450 |
| Ratio: | 60:1 | Input HP: | 4.03 |
| Model Code: | 455 | Style: | A |
| Frame Size: | 56C | Service Factor: | 1 |
| Ratio Range: | 60:1 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 5974 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798053066 | Weight: | 117.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

