Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 455 60/1 A WR 143TC
Part #:0220-64739
Catalog #:455 60/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Series Code: | 450 |
| Ratio: | 60:1 | Model Code: | 455 |
| Style: | A | Product Type: | Right Angle |
| Output RPM: | 29.2 | Service Factor: | 1.0 |
| Input HP: | 4.03 | Input Diameter (in): | 0.875 in |
| Product Line: | Worm Gear Drive | Frame Size: | 140TC |
| Ratio Range: | 60:1 | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Center Distance (in): | 4.5 | Mounting Style: | A |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 5974 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798053134 | Weight: | 118.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

