Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 455 40/1 A WR 182TC
Part #:0220-64744
Catalog #:455 40/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 455 | Ratio: | 40:1 |
| Series Code: | 450 | Service Factor: | 1.0 |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP: | 6.19 | Output RPM: | 43.8 |
| Style: | A | Product Line: | Worm Gear Drive |
| Keyway: | 1/4 x 1/8 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6632 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798053189 | Weight: | 117.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

