Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 456 40/1 L WR 182TC
Part #:0220-64772
Catalog #:456 40/1 L WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 450 | Model Code: | 456 |
| Input HP: | 6.19 | Output RPM: | 43.8 |
| Frame Size: | 180TC | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Ratio: | 40:1 |
| Service Factor: | 1.0 | Product Line: | Worm Gear Drive |
| Style: | L | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.5 | Keyway: | 1/4 x 1/8 |
| Ratio Range: | 40:1 | Mounting Style: | L |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 6632 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798053462 | Weight: | 125.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

