Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 456 15/1 R WR 213TC
Part #:0220-64804
Catalog #:456 15/1 R WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 450 | Input HP: | 13.7 |
| Product Type: | Right Angle | Frame Size: | 210TC |
| Gear Type: | Worm | Output RPM: | 117 |
| Service Factor: | 1.0 | Ratio: | 15:1 |
| Style: | R | Input Diameter (in): | 1.375 in |
| Product Line: | Worm Gear Drive | Model Code: | 456 |
| Keyway: | 5/16 x 5/32 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.5 | Motor Frame Size: | 210TC |
| Mounting Style: | R | Ratio Range: | 15:1 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 6226 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798053783 | Weight: | 125.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

